IESNA:LM-63-2002
[TEST]P957132
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9C-827-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]49383
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
7702.9 7232 6823.4 6340 5856.7 5557.3 5451.3 5466.8 5557.3 5672.7
6212.2 7886.9 10606.2 13331.9 16088.7 18199.9 20064.8 21530.6 23030.6 23994.2
24066 22871.6 17535.7 15277.9 12711.3 8638.4 5351.5 4228.8 2841 1496.9
748.5 567.6 361.8 212.1 84.2 0 0
7702.9 7297.4 6888.9 6408.7 5919 5616.5 5504.3 5494.9 5572.9 5678.9
6093.7 7546.9 10160.3 13222.7 15867.3 18065.8 20002.5 21677.1 23080.5 24193.8
24443.3 23457.8 18302.9 15664.6 13219.6 9190.4 5697.6 4387.8 2937.7 1571.8
873.2 686.1 467.8 305.6 199.6 46.8 0
7702.9 7288.1 6904.5 6449.2 5972.1 5675.8 5551 5526.1 5576 5672.7
5944 7010.5 9249.7 12171.8 15006.5 17532.6 19821.6 21780.1 23495.3 24923.6
25447.5 25014 23383 18383.9 15418.2 11376.5 7138.4 5139.4 3739.2 2186.1
1472 1216.2 1063.4 885.7 608.1 106 0
7702.9 7331.7 6963.8 6567.7 6140.5 5822.4 5682 5625.9 5644.6 5719.4
5853.5 6408.7 7893.1 10294.4 13151 16004.5 18814.3 21499.4 23900.7 25637.7
26691.8 26835.3 26055.6 24702.2 22488 18683.3 15256 11713.3 7852.5 3636.2
1846.2 1216.2 920 608.1 240.1 0 0
7702.9 7347.3 7038.6 6704.9 6358.8 6093.7 5934.6 5872.3 5862.9 5922.2
6021.9 6227.8 6888.9 8376.5 10668.6 13388 16428.6 19562.8 22675.1 25291.6
27197 28226.1 28266.7 27515.1 26495.3 25101.3 23152.2 19793.5 14725.9 8894.1
3798.4 1322.3 552 308.7 121.6 9.4 0
7702.9 7409.7 7135.3 6904.5 6655 6455.4 6346.3 6296.4 6290.1 6336.9
6427.4 6558.3 6832.8 7444 8688.3 10609.4 13122.9 15992 18992.1 21967.2
24798.8 27197 29015.1 29748 29819.7 29785.4 29822.8 28980.8 25095.1 17838.2
9948.2 3349.3 851.4 315 78 6.2 0
7702.9 7472.1 7263.1 7113.4 6994.9 6917 6901.4 6929.5 6985.6 7060.4
7172.7 7328.6 7531.3 7868.1 8429.5 9390 10883.8 12892.1 15156.2 17588.7
20233.3 22968.2 25631.5 28039 30165.9 31909.2 33733.5 35554.8 35520.5 29941.3
18592.9 7874.4 2052 580.1 174.6 12.5 0
7702.9 7556.3 7431.5 7359.8 7350.5 7394.1 7484.6 7640.5 7790.2 7971.1
8214.3 8460.7 8707 9040.7 9477.3 10154 11201.9 12673.8 14398.4 16434.8
18755.1 21075.3 23492.2 25793.7 28762.5 31818.7 35529.8 39019.5 40772.1 38676.4
30493.3 16631.3 4659.1 991.7 212.1 15.6 0
7702.9 7649.8 7606.2 7649.8 7740.3 7890 8080.2 8304.7 8516.8 8753.8
9012.7 9274.6 9552.2 9920.2 10403.5 11105.2 12078.2 13434.8 15121.9 17077.3
19438 21951.6 24752.1 27798.9 31101.5 34772 38645.3 42290.9 44168.2 42300.2
33293.8 15340.2 3258.9 845.1 174.6 15.6 0
7702.9 7646.7 7634.2 7690.4 7799.5 7974.2 8192.5 8404.5 8650.9 8878.6
9134.3 9383.8 9670.7 10013.7 10509.6 11223.7 12218.5 13578.2 15299.7 17410.9
19806 22431.8 25294.7 28472.5 31859.3 35585.9 39471.7 42945.8 44495.7 41807.5
31385.2 12773.6 2479.3 658 131 12.5 0
7702.9 7709.1 7759 7930.5 8139.5 8423.2 8766.3 9109.3 9449.3 9792.3
10126 10484.6 10868.2 11385.9 12140.6 13107.3 14292.4 15801.8 17610.5 19637.6
21801.9 24047.3 26473.5 28765.6 30867.6 32648.3 34026.7 34447.7 32913.3 28132.6
18050.3 5298.4 963.6 296.3 74.8 24.9 0
7702.9 7737.2 7830.7 8017.8 8286 8622.8 8993.9 9383.8 9767.3 10116.6
10456.5 10787.1 11139.5 11569.9 12084.4 12783 13712.3 14844.4 16113.6 17426.5
18755.1 20092.9 21390.2 22416.2 22952.6 22958.9 22469.3 21359.1 19076.3 15845.4
10281.9 3452.3 770.3 252.6 96.7 37.4 0
7702.9 7743.4 7858.8 8045.9 8323.5 8638.4 8972.1 9293.3 9564.6 9770.5
9889 9963.8 9988.8 10026.2 10101 10222.7 10547 11236.2 12109.4 12963.9
13522.1 13777.8 13727.9 13032.5 11504.4 9483.6 7241.3 4746.5 2763 1490.7
798.4 352.4 146.6 59.3 21.8 3.1 0
7702.9 7762.1 7830.7 7961.7 8058.4 8111.4 8117.6 7992.9 7765.2 7375.4
6826.5 6140.5 5360.8 4574.9 3817.1 3109.2 2476.1 2048.9 1899.2 1880.5
1899.2 1886.7 1696.5 1344.1 960.5 642.4 427.2 324.3 268.2 218.3
168.4 106 43.7 18.7 6.2 0 0
7702.9 7765.2 7749.6 7643.6 7415.9 7069.8 6598.9 5919 5030.2 3998
3034.4 2245.4 1674.7 1372.2 1263 1241.2 1225.6 1206.9 1175.7 1141.4
1088.4 973 801.5 623.7 480.3 380.5 302.5 237 184 137.2
90.4 43.7 18.7 6.2 0 0 0
7702.9 7721.6 7556.3 7157.1 6555.2 5772.5 4705.9 3536.5 2538.5 1843.1
1475.1 1316 1219.4 1138.3 1066.5 1007.3 976.1 941.8 910.6 879.4
829.5 742.2 630 511.4 402.3 321.2 258.8 199.6 149.7 102.9
53 24.9 9.4 0 0 0 0
7702.9 7665.4 7285 6617.6 5688.3 4534.4 3205.9 2192.4 1637.2 1447
1353.5 1266.1 1157 1026 891.9 779.6 695.4 658 683 720.4
720.4 676.7 598.8 499 392.9 311.9 243.2 190.2 140.3 93.6
59.3 24.9 9.4 0 0 0 0
7702.9 7643.6 7079.1 6131.1 4865 3368.1 2198.6 1631 1481.3 1400.2
1316 1197.5 1057.2 907.5 764 642.4 542.6 492.7 470.9 464.7
467.8 467.8 455.3 414.8 364.9 311.9 262 208.9 168.4 134.1
99.8 59.3 12.5 0 0 0 0
7702.9 7634.2 6910.7 5788.1 4284.9 2747.5 1805.6 1537.5 1453.3 1375.3
1269.3 1132 982.3 829.5 698.6 589.4 520.8 483.4 458.4 436.6
414.8 396.1 380.5 361.8 336.8 302.5 258.8 218.3 187.1 152.8
112.3 68.6 12.5 0 0 0 0
7702.9 7596.8 6757.9 5479.3 3832.7 2345.2 1643.5 1509.4 1437.7 1347.2
1231.8 1104 966.8 817.1 686.1 589.4 530.2 499 477.1 458.4
433.5 414.8 392.9 371.1 343 296.3 237 202.7 168.4 134.1
93.6 43.7 6.2 0 0 0 0
7702.9 7593.7 6711.2 5363.9 3648.7 2195.5 1593.6 1496.9 1431.4 1334.7
1216.2 1097.7 969.9 829.5 695.4 592.5 536.4 505.2 480.3 461.5
442.8 421 396.1 368 327.4 265.1 193.4 162.2 131 96.7
62.4 21.8 0 0 0 0 0
7702.9 7599.9 6683.1 5317.2 3570.8 2148.7 1593.6 1493.8 1425.2 1331.6
1210 1091.5 969.9 826.4 692.3 589.4 536.4 505.2 483.4 464.7
446 421 396.1 368 324.3 255.7 187.1 159 124.7 93.6
56.1 18.7 0 0 0 0 0
